Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | SEL BY DANFOSS | SEL by Danfoss |
| Color | BLACK | Black |
| Compliances | SAE J3062 TYPE E | SAE J3062 Type E |
| Construction | 1 TEXTILE BRAID | 1 Textile Braid |
| Cover material | EPDM | EPDM |
| Cover_style | WRAPPED | Wrapped |
| Cover_type | EXTRUDED | Extruded |
| Factory_crimp | NO | No |
| Inner_tube_color | BLACK | Black |
| Inner_tube_type | EXTRUDED | Extruded |
| Inside diameter (inch) | 0.20 | |
| Inside diameter (mm) | 5.10 | |
| Outside diameter (inch) | 0.43 | |
| Outside diameter (mm) | 11.20 | |
| Series | ICESTREAME-1 | ICESTREAME TYPE E |
| Tube material | POLYAMIDE (PA) | Polyamide (PA) |