Product specifications
Characteristic | Value | Description |
|---|---|---|
| Color | BLACK | Black |
| Construction | 2 TEXTILE SPIRAL | 2 Textile Spiral |
| Cover material | STYRENE BUTADIENE (SBR BLEND) | Styrene Butadiene (SBR Blend) |
| Inner_tube_color | BLACK | Black |
| Inner_tube_type | WRAPPED | Wrapped |
| Inside diameter (inch) | 1.00 | |
| Inside diameter (mm) | 25.40 | |
| Outside diameter (inch) | 1.54 | |
| Outside diameter (mm) | 39.00 | |
| Series | AMD084-S | SKY-20 D MD Air and Gas Sp Sz |
| Tube material | NATURAL RUBBER BLEND(NR BLEND) | Natural Rubber Blend(NR Blend) |