Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | SEL BY DANFOSS | SEL by Danfoss |
| Burst pressure (bar) | 60 | |
| Burst pressure (psi) | 870 | |
| Color | BLACK | Black |
| Compliances | TS EN 5774 | TS EN 5774 |
| Construction | 2 TEXTILE SPIRAL | 2 Textile Spiral |
| Cover material | POLYVINYL CHLORIDE (PVC) | Polyvinyl chloride (PVC) |
| Factory_crimp | NO | No |
| Inner_tube_color | BLACK | Black |
| Inner_tube_type | EXTRUDED | Extruded |
| Inside diameter (inch) | 0.74 | |
| Inside diameter (mm) | 19.00 | |
| Outside diameter (inch) | 1.14 | |
| Outside diameter (mm) | 29.00 | |
| Series | TBA32 | ASSOS 20 |
| Tube material | POLYVINYL CHLORIDE (PVC) | Polyvinyl chloride (PVC) |
| Working pressure max (bar) | 20 | |
| Working pressure max (psi) | 290 | |
| Working temperature max (C) | 60 | |
| Working temperature max (F) | 140.0 | |
| Working temperature min (C) | -46 | |
| Working temperature min (F) | -50.8 |