Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | SEL BY DANFOSS | SEL by Danfoss |
| Color | BLACK | Black |
| Compliances | EN853 1SN | EN853 1SN |
| Construction | 1 WIRE BRAID | 1 Wire Braid |
| Cover material | BRUISER (UHMW) | Bruiser (UHMW) |
| Cover_style | WRAPPED | Wrapped |
| Cover_type | EXTRUDED | Extruded |
| Factory_crimp | NO | No |
| Inner_tube_color | BLACK | Black |
| Inner_tube_type | EXTRUDED | Extruded |
| Inside diameter (inch) | 3.00 | |
| Inside diameter (mm) | 76.20 | |
| Outside diameter (inch) | 3.48 | |
| Outside diameter (mm) | 88.50 | |
| Series | 1SN-12 | SUPERABRA 1SN |
| Tube material | NITRILE (NBR) | Nitrile (NBR) |