Product specifications
Characteristic | Value | Description |
|---|---|---|
| Bend radius min (inch) | 5.315 | |
| Bend radius min (mm) | 135.000 | |
| Brand | SEL BY DANFOSS | SEL by Danfoss |
| Burst pressure (bar) | 137 | |
| Burst pressure (psi) | 1987 | |
| Color | BLACK | Black |
| Compliances | SAE J3062 TYPE B | SAE J3062 Type B |
| Construction | 1 WIRE BRAID | 1 Wire Braid |
| Cover material | EPDM | EPDM |
| Cover_style | WRAPPED | Wrapped |
| Cover_type | EXTRUDED | Extruded |
| Factory_crimp | NO | No |
| Inner_tube_color | BLACK | Black |
| Inner_tube_type | EXTRUDED | Extruded |
| Inside diameter (inch) | 0.63 | |
| Inside diameter (mm) | 16.10 | |
| Outside diameter (inch) | 1.07 | |
| Outside diameter (mm) | 27.30 | |
| Series | SELKLIMA-2 | SEL KLIMA TYPE B |
| Tube material | CHLOROBUTYL (CIIR) | Chlorobutyl (CIIR) |
| Working pressure max (bar) | 35 | |
| Working pressure max (psi) | 508 | |
| Working temperature max (C) | 125 | |
| Working temperature max (F) | 257.0 | |
| Working temperature min (C) | -30 | |
| Working temperature min (F) | -22.0 |