Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | SEL BY DANFOSS | SEL by Danfoss |
| Color | BLACK | Black |
| Construction | 1 TEXTILE BRAID | 1 Textile Braid |
| Cover material | POLYURETHANE (TPU) | Polyurethane (TPU) |
| Cover_style | SMOOTH | Smooth |
| Cover_type | EXTRUDED | Extruded |
| Factory_crimp | NO | No |
| Inner_tube_color | TRANSPARENT | Transparent |
| Inner_tube_type | EXTRUDED | Extruded |
| Inside diameter (inch) | 0.26 | |
| Inside diameter (mm) | 6.50 | |
| Outside diameter (inch) | 0.45 | |
| Outside diameter (mm) | 11.40 | |
| Series | AR1240 | SELAR-1 |
| Tube material | POLYETHYLENE (PE) | Polyethylene (PE) |