Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
11474355
HOSE ASSY,SYN-R,FUEL,J2044,J2044,PLASTIC
11474355
Where to buy
Export PDF
Tools
Add to comparison
11474355
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Hose series
4294 SERIES
4294 Series
Hose size
08
Size 08
Legacy fitting part number 1
4408-08610-001
Legacy fitting part number 2
4408-08310-001
Overall length MM
750