Product specifications
Characteristic | Value | Description |
|---|---|---|
| Color | RED | Red |
| Cover material | POLYVINYL CHLORIDE (PVC) | Polyvinyl chloride (PVC) |
| Cover_type | EXTRUDED | Extruded |
| Inner_tube_color | RED | Red |
| Inner_tube_type | EXTRUDED | Extruded |
| Inside diameter (inch) | 0.49 | |
| Inside diameter (mm) | 12.50 | |
| Outside diameter (inch) | 0.67 | |
| Outside diameter (mm) | 16.95 | |
| Series | TBG00 | CARAMEL |
| Tube material | POLYVINYL CHLORIDE (PVC) | Polyvinyl chloride (PVC) |
| Working temperature max (C) | 60 | |
| Working temperature max (F) | 140.0 | |
| Working temperature min (C) | -46 | |
| Working temperature min (F) | -50.8 |