Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | SEL BY DANFOSS | SEL by Danfoss |
| Color | BLACK | Black |
| Construction | 2 WIRE BRAID | 2 Wire Braid |
| Cover material | POLYURETHANE (TPU) | Polyurethane (TPU) |
| Cover_style | SMOOTH | Smooth |
| Cover_type | EXTRUDED | Extruded |
| Inner_tube_color | TRANSPARENT | Transparent |
| Inner_tube_type | EXTRUDED | Extruded |
| Inside diameter (inch) | 0.65 | |
| Inside diameter (mm) | 16.50 | |
| Outside diameter (inch) | 0.94 | |
| Outside diameter (mm) | 23.80 | |
| Series | ST2315 | SELSTEEL-2 |
| Tube material | POLYETHYLENE (PE) | Polyethylene (PE) |