Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | SEL BY DANFOSS | SEL by Danfoss |
| Color | WHITE | White |
| Compliances | EU 10/2011 | EU 10/2011 |
| Construction | 1 PVC SPIRAL | 1 Pvc Spiral |
| Cover material | POLYVINYL CHLORIDE (PVC) | Polyvinyl chloride (PVC) |
| Cover_style | LIGHT CORRUGATED | Light Corrugated |
| Cover_type | EXTRUDED | Extruded |
| Inner_tube_color | TRANSPARENT | Transparent |
| Inner_tube_type | EXTRUDED | Extruded |
| Inside diameter (inch) | 2.76 | |
| Inside diameter (mm) | 70.00 | |
| Outside diameter (inch) | 3.09 | |
| Outside diameter (mm) | 78.60 | |
| Series | TSV65 | URARTU PU-ST |
| Tube material | POLYURETHANE (TPU) | Polyurethane (TPU) |
| Working temperature max (C) | 55 | |
| Working temperature max (F) | 131.0 | |
| Working temperature min (C) | -46 | |
| Working temperature min (F) | -50.8 |