Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | SEL BY DANFOSS | SEL by Danfoss |
| Color | RED | Red |
| Construction | 2 TEXTILE BRAID | 2 Textile Braid |
| Cover material | POLYURETHANE (TPU) | Polyurethane (TPU) |
| Cover_style | SMOOTH | Smooth |
| Cover_type | EXTRUDED | Extruded |
| Inner_tube_color | TRANSPARENT | Transparent |
| Inner_tube_type | EXTRUDED | Extruded |
| Inside diameter (inch) | 1.25 | |
| Inside diameter (mm) | 32.00 | |
| Outside diameter (inch) | 1.81 | |
| Outside diameter (mm) | 46.00 | |
| Series | TPSW166 | TPU KUKA-250 |
| Tube material | POLYETHYLENE (PE) | Polyethylene (PE) |