Product specifications
Characteristic | Value | Description |
|---|---|---|
| Burst pressure (bar) | 178 | |
| Burst pressure (psi) | 2581 | |
| Working pressure max (bar) | 85 | |
| Working pressure max (psi) | 1233 | |
| Working temperature max (C) | 70 | |
| Working temperature max (F) | 158.0 | |
| Working temperature min (C) | -46 | |
| Working temperature min (F) | -50.8 |