Product specifications
Characteristic | Value | Description |
|---|---|---|
| Color | BLACK | Black |
| Construction | 8 PLY PES FAB,ST WIRE | 8 Ply Pes Fab,St Wire |
| Cover material | BUTADIENERUBBERBLEND(BR BLEND) | ButadieneRubberBlend(BR Blend) |
| Cover_style | WRAPPED | Wrapped |
| Cover_type | WRAPPED | Wrapped |
| Inner_tube_color | BLACK | Black |
| Inner_tube_type | WRAPPED | Wrapped |
| Inside diameter (inch) | 16.00 | |
| Inside diameter (mm) | 406.40 | |
| Outside diameter (inch) | 17.95 | |
| Outside diameter (mm) | 470.00 | |
| Series | ABFH744-S | FRAME SD Mat.Hand Sp Sz |
| Tube material | BUTADIENERUBBERBLEND(BR BLEND) | ButadieneRubberBlend(BR Blend) |