Product specifications
Characteristic | Value | Description |
|---|---|---|
| Bend radius min (inch) | 1.575 | |
| Bend radius min (mm) | 40.000 | |
| Brand | SEL BY DANFOSS | SEL by Danfoss |
| Burst pressure (bar) | 1160 | |
| Burst pressure (psi) | 16820 | |
| Color | BLACK | Black |
| Construction | 1 WIRE BRAID | 1 Wire Braid |
| Cover material | BRUISER (UHMW) | Bruiser (UHMW) |
| Cover_style | WRAPPED | Wrapped |
| Cover_type | EXTRUDED | Extruded |
| Factory_crimp | NO | No |
| Inner_tube_color | BLACK | Black |
| Inner_tube_type | EXTRUDED | Extruded |
| Inside diameter (inch) | 0.48 | |
| Inside diameter (mm) | 6.40 | |
| Outside diameter (inch) | 0.48 | |
| Outside diameter (mm) | 12.10 | |
| Series | SS1K-4 | SUPERABRA SUPERSTREAM 1K |
| Tube material | NITRILE (NBR) | Nitrile (NBR) |
| Working pressure max (bar) | 290 | |
| Working pressure max (psi) | 4205 | |
| Working temperature max (C) | 100 | |
| Working temperature max (F) | 212.0 | |
| Working temperature min (C) | -40 | |
| Working temperature min (F) | -40.0 |