Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
114953-020
Bolt, Socket Head M5x20
114953-020
Where to buy
Export PDF
Tools
Add to comparison
114953-020
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
0.330
Product height mm
8.390
Product length in
0.981
Product length mm
24.910
Product width in
0.330
Product width mm
8.390