Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
114977-030
Bolt, Socket Head M12x30
114977-030
Where to buy
Export PDF
Tools
Add to comparison
114977-030
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Head style
SOCKET CAP
Socket cap
Material
CARBON STEEL
Carbon steel
Thread size
M12X1.75
M12X1.75
Thread type
METRIC
Metric