Bolt, Socket Head M12x50
114977-050
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Class | CLASS 12.9 | Class 12.9 |
| Head style | HEX | Hex |
| Material | CARBON STEEL | Carbon steel |
| Thread size | M12X1.75 | M12X1.75 |
| Thread type | METRIC | Metric |