Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
114977-130
BOLT SAME 473817
114977-130
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
114977-130
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
0.913
Product height mm
23.193
Product length in
5.590
Product length mm
141.986
Product width in
0.913
Product width mm
23.193