
114998-032
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
114998-032
Product specifications
Characteristic | Value |
|---|---|
| Feature | Available in a variety of sizes |
| Inside diameter | 1.893 in |
| Item type | O-Rings |
| Outside diameter | 1.999 in |
| Product Height | 1.999 in |
| Product Length/Depth | .045 in |
| Product material | Nitrile |
| Product Type | Spare Part |
| Product Volume | .18 in³ |
| Product Weight | 1 lb |
| Product Width | 1.999 in |
| Sub-brand | None |
| Thickness | .053 in |
| Trade Name | None |