114998-033
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
114998-033
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Feature | Available in a variety of sizes | |
| Inside diameter | 2.018 in | |
| Item type | O-Rings | |
| Outside diameter | 2.124 in | |
| Product Height | 2.124 in | |
| Product Length/Depth | .045 in | |
| Product material | Nitrile | |
| Product Type | Spare Part | |
| Product Volume | .203 in³ | |
| Product Weight | .6 lb | |
| Product Width | 2.124 in | |
| Sub-brand | None | |
| Thickness | .053 in | |
| Trade Name | None |