Danfoss
115
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
115
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Danfoss | |
| End gender 1 | Male | |
| End type 1 | Metric | |
| Finish/plating | Nylon 6 Fiber Reinforced | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product material | Plastic | |
| Product Weight | .01 lb | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | M14x1.25 | |
| UPC | 725975719343 | |
| Working pressure | 25 Psi | |
| Working temperature - max | 180 °F | |
| Working temperature - min | -50 °F |