Product specifications
Characteristic | Value | Description |
|---|---|---|
| Bend radius min (inch) | 2.559 | |
| Bend radius min (mm) | 65.000 | |
| Brand | SEL BY DANFOSS | SEL by Danfoss |
| Burst pressure (bar) | 1550 | |
| Burst pressure (psi) | 22475 | |
| Color | BLACK | Black |
| Compliances | EN857 2SC | EN857 2SC |
| Construction | 2 WIRE BRAID | 2 Wire Braid |
| Cover material | BRUISER (UHMW) | Bruiser (UHMW) |
| Cover_style | WRAPPED | Wrapped |
| Cover_type | EXTRUDED | Extruded |
| Factory_crimp | NO | No |
| Inner_tube_color | BLACK | Black |
| Inner_tube_type | EXTRUDED | Extruded |
| Inside diameter (inch) | 0.37 | |
| Inside diameter (mm) | 9.50 | |
| Outside diameter (inch) | 0.67 | |
| Outside diameter (mm) | 17.10 | |
| Series | 2SC-9 | SUPERABRA 2SC |
| Tube material | NITRILE (NBR) | Nitrile (NBR) |
| Working pressure max (bar) | 330 | |
| Working pressure max (psi) | 4785 | |
| Working temperature max (C) | 100 | |
| Working temperature min (C) | -40 | |
| Working temperature min (F) | -40.0 |