Danfoss
115016-221
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
115016-221
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | Can provide over 50 percent more hose lifeImproves maintenance operations efficiency - automates inspections, on-going and real-time monitoring.Reduces risk of collateral damageMaximizes uptimeProtects the environment - mitigates potential spills.Increases reliability - detects and warns of impending failure.Safeguards workersMitigates unexpected hose failures.Available in a variety of sizes |
| Product Height | 1.56 in |
| Product Length/Depth | .139 in |
| Product material | Buna-N |
| Product Type | Spare Part |
| Product Volume | .338 in³ |
| Product Width | 1.56 in |
| Sub-brand | None |
| Trade Name | None |