HOSE,SANDSTONE 10 BAR 19X33-product-details

HOSE,SANDSTONE 10 BAR 19X33

11502545

Alternate part number: V711019019


Tools

Product specifications

Characteristic
Value
Description
ColorBLACKBlack
Construction2 PLY PES FAB,CU2 Ply Pes Fab,Cu
Cover materialBUTADIENERUBBERBLEND(BR BLEND)ButadieneRubberBlend(BR Blend)
Cover_styleWRAPPEDWrapped
Cover_typeWRAPPEDWrapped
Factory_crimpNONo
Inner_tube_colorBLACKBlack
Inner_tube_typeWRAPPEDWrapped
Inside diameter (inch)0.75
Inside diameter (mm)19.00
Outside diameter (inch)1.30
Outside diameter (mm)33.00
SeriesABSB711-CKUM D Mat.Hand Ct
Tube materialBUTADIENERUBBERBLEND(BR BLEND)ButadieneRubberBlend(BR Blend)