Product specifications
Characteristic | Value | Description |
|---|---|---|
| Color | RED | Red |
| Construction | L PES,ST WIRE | L Pes,St Wire |
| Cover material | NATURAL RUBBER (NR) | Natural rubber (NR) |
| Cover_style | CORRUGATED | Corrugated |
| Cover_type | WRAPPED | Wrapped |
| Factory_crimp | NO | No |
| Inner_tube_color | BEIGE | Beige |
| Inner_tube_type | WRAPPED | Wrapped |
| Inside diameter (inch) | 7.99 | |
| Inside diameter (mm) | 203.00 | |
| Outside diameter (inch) | 8.50 | |
| Outside diameter (mm) | 216.00 | |
| Series | SH244-S | ACCORDION SD Sewer&Road Sp Sz |
| Tube material | UHMW | UHMW |