Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | SEL BY DANFOSS | SEL by Danfoss |
| Color | RED | Red |
| Compliances | TS 8507 | TS 8507 |
| Construction | 1 TEXTILE SPIRAL | 1 Textile Spiral |
| Cover material | POLYVINYL CHLORIDE (PVC) | Polyvinyl chloride (PVC) |
| Cover_style | SMOOTH | Smooth |
| Cover_type | EXTRUDED | Extruded |
| Inner_tube_color | BLACK | Black |
| Inner_tube_type | EXTRUDED | Extruded |
| Inside diameter (inch) | 0.74 | |
| Inside diameter (mm) | 19.00 | |
| Outside diameter (inch) | 1.00 | |
| Outside diameter (mm) | 25.30 | |
| Series | TBW11 | GORDION |
| Tube material | POLYVINYL CHLORIDE (PVC) | Polyvinyl chloride (PVC) |