Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 9.700 | |
| Product height mm | 246.380 | |
| Product length in | 1.600 | |
| Product length mm | 40.640 | |
| Product material | BUNA-N (NITRILE) | Buna-N (nitrile) |
| Product width in | 9.700 | |
| Product width mm | 246.380 |