Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
115051-018
O-RING (SAME 932749)
115051-018
Tools
Add to comparison
Add to comparison
115051-018
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
0.775
Product height mm
19.685
Product length in
0.086
Product length mm
2.184
Product width in
0.775
Product width mm
19.685