Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
115052-010
Plug, Hollow Hex M10 (SAME AS 937295)
115052-010
Where to buy
Export PDF
Tools
Add to comparison
115052-010
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.510
Product height mm
12.954
Product length in
0.550
Product length mm
13.970
Product width in
0.510
Product width mm
12.954