Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Pressure compensator |
| Product height in | 1.880 |
| Product height mm | 47.752 |
| Product length in | 6.320 |
| Product length mm | 160.528 |
| Product material | Cast iron |
| Product width in | 2.050 |
| Product width mm | 52.070 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
