Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.330 | |
| A dimension MM | 109.982 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 11.529-28-20 | |
| Compatible hose ID IN | 1.120 | |
| Compatible hose ID MM | 28.600 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 1.290 | |
| Drop dimension MM | 32.77 | |
| End size 1 | -28 | -28 |
| End Type 1 | STANDPIPE MILLIMETRIQUE | Standpipe Millimetrique |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.010 | |
| Hose cut off factor MM | 76.454 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.040 | |
| Inside diameter MM | 26.416 | |
| Product height in | 1.300 | |
| Product height mm | 33.020 | |
| Product length in | 4.330 | |
| Product length mm | 109.982 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.420 | |
| Product width mm | 36.068 | |
| Thread sealant | NO | No |