Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.044 | |
| A dimension MM | 77.330 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 11.545-16-16 | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Compatible hoses | 1503 | 1503 |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.420 | |
| End connection hex size MM | 36.068 | |
| End size 1 | -16 | -16 |
| End Type 1 | MALE PIPE BSPT | Male pipe BSPT |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.883 | |
| Hose cut off factor MM | 47.830 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.808 | |
| Inside diameter MM | 20.530 | |
| Product height in | 1.640 | |
| Product height mm | 41.656 | |
| Product length in | 3.040 | |
| Product length mm | 77.216 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.640 | |
| Product width mm | 41.656 | |
| Series | SOCKETLESS | Socketless |
| Thread size 1 | R 1 | R 1 |