Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.320 | |
| A dimension MM | 84.340 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 11.545-24-24 | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Compatible hoses | 1503 | 1503 |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.970 | |
| End connection hex size MM | 50.038 | |
| End size 1 | -24 | -24 |
| End Type 1 | MALE PIPE BSPT | Male pipe BSPT |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.942 | |
| Hose cut off factor MM | 49.340 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.276 | |
| Inside diameter MM | 32.420 | |
| Product height in | 2.270 | |
| Product height mm | 57.658 | |
| Product length in | 3.320 | |
| Product length mm | 84.328 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.270 | |
| Product width mm | 57.658 | |
| Series | SOCKETLESS | Socketless |
| Thread size 1 | R 1 1/2 | R 1 1/2 |