Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.996 | |
| A dimension MM | 101.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 11.545-32-32 | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Compatible hoses | 1503 | 1503 |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 2.560 | |
| End connection hex size MM | 65.024 | |
| End size 1 | -32 | -32 |
| End Type 1 | MALE PIPE BSPT | Male pipe BSPT |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.157 | |
| Hose cut off factor MM | 54.800 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.745 | |
| Inside diameter MM | 44.330 | |
| Product height in | 2.950 | |
| Product height mm | 74.930 | |
| Product length in | 4.000 | |
| Product length mm | 101.600 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.950 | |
| Product width mm | 74.930 | |
| Series | SOCKETLESS | Socketless |
| Thread size 1 | R 2 | R 2 |
