Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.067 | |
| A dimension MM | 52.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 11.545-4-5 | |
| Compatible hose ID IN | 0.310 | |
| Compatible hose ID MM | 7.900 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -4 | -4 |
| End Type 1 | MALE PIPE BSPT | Male pipe BSPT |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.318 | |
| Hose cut off factor MM | 33.500 | |
| Hose size | -5 | -5 |
| Inside diameter IN | 0.160 | |
| Inside diameter MM | 4.050 | |
| Product height in | 0.550 | |
| Product height mm | 13.970 | |
| Product length in | 2.060 | |
| Product length mm | 52.324 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.550 | |
| Product width mm | 13.970 | |
| Series | SOCKETLESS | Socketless |
| Thread size 1 | R 1/4 | R 1/4 |
