
Danfoss
1161X5M
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1161X5M
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Application | Compressed air, pneumatic |
| Brand | Danfoss |
| End gender 2 | Female |
| End Size 1 | 5/16 IN |
| End Size 2 | 1/8 IN |
| End type 2 | Push to Connect |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Finish/plating | Nickel |
| Hex Size 1 | .39 in |
| Item type | Push to Connect Cartridge Adapter |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | 1.013 lb |
| Packaged Width | 6.75 in |
| Product Height | .39 in |
| Product Length/Depth | .61 in |
| Product material | Brass |
| Product Type | Cartridge |
| Product Volume | .093 in³ |
| Product Weight | .013 lb |
| Product Width | .39 in |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | Push>Connect |
| Tube OD 2 | .13 in |
| UNSPSC | 40183100 |
| UPC | 725975563809 |
| Working pressure | 250 Psi |
| Working temperature - max | 160 °F |