Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.940 | |
| A dimension MM | 100.076 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 11.633-16-16 | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 1.270 | |
| Drop dimension MM | 32.26 | |
| End size 1 | -16 | -16 |
| End Type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Hose cut off factor IN | 3.310 | |
| Hose cut off factor MM | 84.074 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.830 | |
| Inside diameter MM | 21.082 | |
| Product height in | 1.280 | |
| Product height mm | 32.512 | |
| Product length in | 3.940 | |
| Product length mm | 100.076 | |
| Product width in | 1.610 | |
| Product width mm | 40.894 | |
| Thread sealant | NO | No |
| Thread size 1 | G 1 | G 1 |