Danfoss
1169X4SZ
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1169X4SZ
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Application | Use with all types of tubing from Nylon to 90A durometer Polyurethane, including Polyethylene, and PVC tubing. | |
| Brand | Danfoss | |
| End gender 1 | Male | |
| End gender 2 | Female | |
| End Size 1 | 1/8 IN | |
| End type 1 | Push to Connect | |
| End type 2 | NPTF | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Hex Size 1 | .47 in | |
| Item type | Push to Connect Male/NPTF Female Elbow Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.24 in | |
| Product Length/Depth | 1.14 in | |
| Product material | Brass | |
| Product Type | Swivel Male Elbow | |
| Product Volume | .707 in³ | |
| Product Weight | .046 lb | |
| Product Width | .5 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1/8-27 | |
| Trade Name | Push>Connect | |
| Tube OD 1 | .25 in | |
| UNSPSC | 40183100 | |
| UPC | 757522565042 |