
Danfoss
1169X4Z
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1169X4Z
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Application | Use with all types of tubing from Nylon to 90A durometer Polyurethane, including Polyethylene, and PVC tubing. |
| Brand | Danfoss |
| Drop dimension | .79 |
| End gender 1 | Male |
| End gender 2 | Female |
| End Size 1 | 1/4 IN |
| End Size 2 | 1/8 IN |
| End type 1 | NPTF |
| End type 2 | Push to Connect |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Item type | Push to Connect /NPTF Male 90° Elbow Adapter |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | .5 lb |
| Packaged Width | 6.75 in |
| Product Height | .96 in |
| Product Length/Depth | .92 in |
| Product material | Brass |
| Product Type | Swivel Elbow Adapter |
| Product Volume | .442 in³ |
| Product Weight | .038 lb |
| Product Width | .5 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1/8 |
| Trade Name | Push>Connect |
| UNSPSC | 40183100 |
| UPC | 757522676687 |