
Danfoss
1171PX4X6S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1171PX4X6S
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Tee |
| Application | Use with all types of tubing from Nylon to 90A durometer Polyurethane, including Polyethylene, and PVC tubing. |
| Brand | Danfoss |
| End gender 1 | Male |
| End gender 2 | Female |
| End Gender 3 | Female |
| End Size 1 | 3/8 IN |
| End Size 2 | 1/4 IN |
| End Size 3 | 1/4 IN |
| End type 1 | NPTF |
| End type 2 | Push to Connect |
| End Type 3 | Push to Connect |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Finish/plating | Nickel |
| Hex Size 1 | .74 in |
| Item type | NPTF Male/Push to Connect Female/Push to Connect Female Tee Adapter |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | .5 lb |
| Packaged Width | 6.75 in |
| Product Height | 1.06 in |
| Product Length/Depth | 1.73 in |
| Product material | Brass |
| Product Type | Male Run Tee Swivel |
| Product Volume | 1.009 in³ |
| Product Weight | .12 lb |
| Product Width | .55 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 3/8-18 |
| Trade Name | Push>Connect |
| Tube OD 1 | .25 in |
| Tube OD 2 | .25 in |
| Tube OD 3 | .25 in |
| UNSPSC | 40183100 |
| UPC | 757522877091 |