Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
117670
PISTON
117670
Where to buy
Export PDF
Tools
Add to comparison
117670
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
0.750
Product height mm
19.050
Product length in
0.720
Product length mm
18.288
Product width in
0.750
Product width mm
19.050