
Danfoss
1180X8
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1180X8
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Application | Compressed air, pneumatic |
| Brand | Danfoss |
| End gender 1 | Male |
| End gender 2 | Female |
| End Size 1 | 1/2 IN |
| End Size 2 | 1/2 IN |
| End type 1 | NPTF |
| End type 2 | Push to Connect |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Finish/plating | Nickel |
| Hex Size 1 | .74 in |
| Item type | BSPP Male to Push to Connect Straight Adapters |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | .5 lb |
| Packaged Width | 6.75 in |
| Product Height | .74 in |
| Product Length/Depth | 1.65 in |
| Product material | Brass |
| Product Type | Stem Adapter |
| Product Volume | .904 in³ |
| Product Weight | .079 lb |
| Product Width | .74 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 3/8 |
| Trade Name | Push>Connect |
| Tube OD 1 | .5 in |
| Tube OD 2 | .5 in |
| UNSPSC | 40183100 |
| UPC | 725975036761 |
| Working pressure | 250 Psi |
| Working temperature - max | 160 °F |