Aeroquip by Danfoss
11.839-12-6
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
11.839-12-6
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | .38 in | |
| Compatible hoses | 1509 | |
| Construction style | Reusable | |
| Drop dimension | .68 | |
| End gender 1 | Female | |
| End type 1 | Metric | |
| End type 2 | Line/Hose/Tube | |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production | |
| Finish/plating | Dura-Kote | |
| Hex Size 1 | .67 in | |
| Hex Size 2 | .95 in | |
| Hose cut-off factor | 1.38 in | |
| Hose dash size | -6 | |
| Inside diameter | .31 in | |
| Item type | Nipple Assembly | |
| Product Height | 1.68 in | |
| Product Length/Depth | 3.85 in | |
| Product material | Carbon steel | |
| Product Type | Reusable Hose Fittings | |
| Product Volume | 6.145 in³ | |
| Product Weight | .22 lb | |
| Product Width | .95 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | M20X1.5 | |
| Trade Name | 11.839 Series |