
Danfoss
1183X2X2
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1183X2X2
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Finish/plating | Nickel |
| Item type | Banjo Adapter |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | .5 lb |
| Packaged Width | 6.75 in |
| Product Height | .57 in |
| Product Length/Depth | .79 in |
| Product material | Brass |
| Product Type | Banjo Adapters |
| Product Volume | .248 in³ |
| Product Weight | .04 lb |
| Product Width | .55 in |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | Push>Connect |
| UNSPSC | 40183100 |
| UPC | 725975565414 |