Danfoss
119
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
119
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Danfoss |
| End gender 1 | Male |
| End type 1 | Metric |
| Finish/plating | Nylon 6 Fiber Reinforced |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | .5 lb |
| Packaged Width | 6.75 in |
| Product material | Plastic |
| Product Weight | .016 lb |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | M12x1.5 |
| UPC | 757522673396 |
| Working pressure | 25 Psi |
| Working temperature - max | 180 °F |
| Working temperature - min | -50 °F |