Danfoss Char-Lynn
119-1095-003
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
119-1095-003
Product specifications
Characteristic | Value |
|---|---|
| Brake Release Port Dimension | n/a |
| Brand | Danfoss |
| Check valve function | No |
| Design code | 3 |
| Drain Port Dimension | 9/16 - 18 UNF-2B SAE O-Ring port |
| Dust seal | Standard |
| Feature | Standard, wheel or bearingless configurationsLowest pressure drop motor in the industryHighly-efficient Geroler motor provides energy savings |
| Front bearing type | Tapered roller bearing |
| Geometric displacement [cm3/r [in3/r]] | 940.8 [57.41) |
| Hydraulic valve function | None |
| Main port dimension | 1.25 inch drilled hole, 4 x 7/16 - 14 UNC-2B block mounting threads |
| Main port style | Sideport - staggered |
| Main port thread type | Split Flange |
| Model Code | M10574AA01AB0100000000000AA00C |
| Model Code | M10574AA01AB0100000000000AA00C |
| Motor function | Standard |
| Motor Series | 10000 Series |
| Motor Size | 940 |
| Motor type | Standard |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 127.0 x 13.8, 161.9, 16.8 [5.00 x 0.54, 6.38, 0.66] |
| Mounting flange type | 4 Bolt - Square |
| Name Tag | Danfoss name tag |
| Orbital gearwheel set | Standard |
| Orbital gearwheel set type | Geroler |
| Packaging | Single pack |
| Paint information | Primer, Black |
| Painted | Yes |
| Product Height | 5.79 in |
| Product Length/Depth | 17.74 in |
| Product Type | Disc Geroler |
| Product Volume | 607.043 in³ |
| Product Weight | 100 lb |
| Product Width | 5.91 in |
| Rear bearing type | Tapered roller bearing |
| Seal Kit | No data available |
| Sensor | None |
| Shaft dimension | Dia. 2 1/4 inch, 1/2 - 20 UNF-2B thread in shaft end |
| Shaft Key | Square key, 1/2 x 2 1/2 inch |
| Shaft Seal | NBR - Standard |
| Shaft type | Straight |
| Special Features Assembly | Standard |
| Special features hardware | Standard |
| Sub-brand | Char-Lynn |
| Trade Name | 10000 Series |
| Valve system | Disc valve with valve drive |