Danfoss Char-Lynn
119-2054-003
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
119-2054-003
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | Standard, wheel or bearingless configurationsLowest pressure drop motor in the industryHighly-efficient Geroler motor provides energy savings |
| Model Code | M10406AA01AA0100000AA00000000C |
| Product Height | 7.28 in |
| Product Length/Depth | 16.13 in |
| Product Type | Disc Geroler |
| Product Volume | 854.864 in³ |
| Product Weight | 96 lb |
| Product Width | 7.28 in |
| Sub-brand | Char-Lynn |
| Trade Name | 10000 Series |