
119341
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
119341
Product specifications
Characteristic | Value |
|---|---|
| Feature | Available in a variety of sizes |
| Product Height | 1.41 in |
| Product Length/Depth | 1.63 in |
| Product Type | Spare Part |
| Product Volume | 3.241 in³ |
| Product Width | 1.41 in |
| Sub-brand | None |
| Trade Name | None |