
Danfoss Everflex
12-F00-A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
12-F00-A
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Danfoss |
| Compatible hose ID | .75 in |
| Compatible hoses | Conv-O-Crimp Hose |
| Construction style | Crimp |
| End type 1 | Flanged |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Hose cut-off factor | 1.43 in |
| Hose dash size | -12 |
| Inside diameter | .63 in |
| Item type | Fitting Assembly |
| Packaged Height | 5 in |
| Packaged Length | 8 in |
| Packaged Volume | 160 in³ |
| Packaged Weight | .1 lb |
| Packaged Width | 4 in |
| Product Height | 1.94 in |
| Product Length/Depth | 2.43 in |
| Product material | Stainless Steel |
| Product Type | Crimp Hose Fittings |
| Product Volume | 7.92 in³ |
| Product Width | 1.68 in |
| Sub-brand | Everflex |
| Thread sealant | No |
| Trade Name | Conv-O-Crimp |
| UPC | 678146031020 |