Synflex by Danfoss
1200-41000-005
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1200-41000-005
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Suitable for use in pneumatic control installations and low pressure/low temperature fluidics where low cost, flexible connections are made. | |
| Bend radius - min | 3 in | |
| Brand | Synflex by Danfoss | |
| Burst pressure | 600 Psi | |
| Color | Black | |
| Conductivity | Non-Conductive | |
| Construction | Extruded | |
| Cover material | Vinyl Nitrile | |
| Dash size | -4 | |
| Feature | UV resistance last longer than all competitorsHundreds of styles to choose fromRugged enough to stand up to the toughest applications | |
| Inside diameter | 1.125 in | |
| Lay line style | Ink Jet | |
| Outside diameter | 2.25 in | |
| Product Height | 1.125 in | |
| Product Length/Depth | 166.66 ft | |
| Product Type | Thermoplastic Specialty Hose and Tubing | |
| Product Volume | 2553.698 in³ | |
| Product Weight | 22.5 lb | |
| Product Width | 1.125 in | |
| Reinforcement material | Polyethylene | |
| Sub-brand | None | |
| Trade Name | 1200 Series | |
| Tube material | Polyethylene | |
| Tube wall thickness | .03 in | |
| Working pressure | 200 Psi | |
| Working temperature - max | 250 °F | |
| Working temperature - min | -40 °F |